Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Hydro Excavation
  • Industrial vacuum equipment
  • Material handling - heavy duty abrasive
  • Sewer truck boom hose
  • Slurry handling

Construction

Construction

N/A PVC cover with ether polyurethane liner, PVC helix and grounding wire.

Service Temperature

Service Temperature [Min]

N/A -4 ºF-20 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Features and Advantages

Features and Advantages

N/A
  • Thick Amphibian™ Abrasion Resistant Polyurethane Liner - Designed for wet or dry applications where severe abrasion is a factor. Provides longer life and lower operating costs versus similar rubber or PVC hoses.
  • Advanced UV Protection! - The hose material is specially formulated to resist the cracking that can result from exposure to damaging UV light. Our tests show the SOLARGUARD™ material retained 97% of its original tensile strength after prolonged UV exposure, compared to only 55% tensile strength retention for similar PVC hoses. (This information is based on independent third party test reports which are, to the best of our knowledge, complete and accurate. However, no warranty is expressed or implied, as specific application parameters such as temperature, stress and strain, and chemical exposure vary widely.)
  • Grounding Wire (6" and 8" only) - Multi-strand wire helps prevent the build-up of static electricity for added safety and to help keep material flowing smoothly.
  • "Safety Yellow" Color - For high visibility on site. Reduces risk of tripping or driving over hose.
  • Convoluted Cover Design- Provides increased hose flexibility.

Nominal Specifications

ID

N/A 8 in204.8 mm

OD

N/A 9.15 in232.4 mm

Working Pressure at 68ºF

N/A 22 psi

Working Pressure at 104ºF

N/A 15 psi

Vacuum Rating at 68°F

N/A 26 inHg

Vacuum Rating at 104ºF

N/A 25 inHg

Min. Bending Radius at 68ºF

N/A 22 in

Standard Length

N/A 60 ft

Weight

N/A 6.49 lbs/ft

Specifications

Brand

N/A Tigerflex®

Series

N/A AMPH-SLR™

Color

N/A Yellow

Material

N/A PVC

Caution

Caution

N/A Certain sizes of this product are designed to dissipate static electricity when the embedded grounding wire is physically extracted and securely connected to ground, through the fitting or by other means. Hose is not to be used in combustible situations unless it has been determined by the end user the application is not sufficient to result in propagating brush discharge.