Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Working Pressure at 68ºF

Working Pressure at 104ºF

Vacuum Rating at 68ºF

Vacuum Rating at 104ºF

Min. Bending Radius at 68ºF

Standard Length

Weight

N/A 4 in101.6 mm N/A 4.76 in120.9 mm N/A 35 psi N/A 18 psi N/A Full N/A 28 inHg N/A 8 in N/A 100 ft N/A 1.95 lbs/ft
N/A 5 in127.0 mm N/A 5.75 in146.0 mm N/A 36 psi N/A 18 psi N/A 28 inHg N/A 25 inHg N/A 15 in N/A 20 ft N/A 2.42 lbs/ft
N/A 5 in127.0 mm N/A 5.75 in146.0 mm N/A 36 psi N/A 18 psi N/A 28 inHg N/A 25 inHg N/A 15 in N/A 100 ft N/A 2.42 lbs/ft
N/A 6 in152.4 mm N/A 6.81 in173.0 mm N/A 30 psi N/A 15 psi N/A 28 inHg N/A 25 inHg N/A 18 in N/A 20 ft N/A 3.50 lbs/ft
N/A 6 in152.4 mm N/A 6.81 in173.0 mm N/A 30 psi N/A 15 psi N/A 28 inHg N/A 25 inHg N/A 18 in N/A 100 ft N/A 3.50 lbs/ft
N/A 8 in203.2 mm N/A 9.18 in233.2 mm N/A 30 psi N/A 15 psi N/A 28 inHg N/A 25 inHg N/A 22 in N/A 21 ft N/A 5.91 lbs/ft
N/A 8 in203.2 mm N/A 9.18 in233.2 mm N/A 30 psi N/A 15 psi N/A 28 inHg N/A 25 inHg N/A 22 in N/A 50 ft N/A 5.91 lbs/ft
N/A 10 in254.0 mm N/A 11.60 in294.6 mm N/A 22 psi N/A 10 psi N/A 24 inHg N/A 18 inHg N/A 26 in N/A 20 ft N/A 9.90 lbs/ft
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1