Sanitary Accessories
sanitary-accessories
Durable 304 stainless steel. For use with TCS-SS, RHAS-SS or BHAS-SS series fittings. For use with adapters TCMPS-SS, TCFPS-SS, TCWL-SS, TCWS-SS. DBS - Double bolt design for higher pressures.
/Asset/DBS200.jpg
Durable 304 stainless steel. For use with TCS-SS, RHAS-SS or BHAS-SS series fittings. For use with adapters TCMPS-SS, TCFPS-SS, TCWL-SS, TCWS-SS. DPHDS - Double pin design for more even sealing pressure.
/Asset/DPHDS.jpg
Durable 304 stainless steel. Acme 8TPI thread (1" - 3"), Acme 6TPI thread (4"). For use with FBS-SS series fittings.
/Asset/HSN-Hex-Nut.jpg
Slides easily and securely over crimp ferrules. Helps protect fittings from damage if dropped. Durable, heat resistant, non-marking silicone. Meets FDA CFR 21.
/Asset/SHB_Pg--125.jpg
Helps protect hose cover from abrasion. Allows for easier hose dragging. Easily attached by two stainless steel screws. Durable, heat resistant polyethylene. • Meets FDA CFR 21.
/Asset/SHR_Pg--125.jpg
Durable 304 stainless steel. For use with FILS and MILS series fittings.
/Asset/SPILC.jpg
Durable 304 stainless steel. For use with TCS-SS, RHAS-SS or BHAS-SS series fittings. For use with adapters TCMPS-SS, TCFPS-SS, TCWL-SS, TCWS-SS.
/Asset/SPHDS150.jpg
Bolted Clamp (for Tri-Clamp)
(4) FEATURES AND ADVANTAGES
Double Pin Clamp (for Tri-Clamp)
(5) FEATURES AND ADVANTAGES
Double Side Hex Wrench (for Bevel Seat) TSHW Series
(2) FEATURES AND ADVANTAGES- Durable plated carbon steel.
- Soft-touch, food grade, silicone handle.
- For use with FINS Series hex nut.
Hex Nuts (for Bevel Seat) HNS Series
(6) FEATURES AND ADVANTAGES
Hose Bumpers SHB Series
(4) FEATURES AND ADVANTAGES
Hose Risers
(6) FEATURES AND ADVANTAGES
Single Pin Clamp (for I-Line)
(4) FEATURES AND ADVANTAGES
Single Pin Clamp (for Tri-Clamp)
(6) FEATURES AND ADVANTAGES
Single Side Hex Wrench (for Bevel Seat) SSHW Series
(6) FEATURES AND ADVANTAGES- Durable plated carbon steel.
- Soft-touch, food grade, silicone handle.
- For use with FINS Series hex nut.
Tri-Clamp End Cap TCSC-SS Series
(5) FEATURES AND ADVANTAGES- Durable 316 stainless steel.
- Smooth 32 Ra food contact surface finish.
- Meets 3A 63-04 sanitary standard for sanitary fittings.
- For use with TCS-SS, RHAS-SS or BHAS-SS series fittings. For use with adapters TCMPS-SS, TCFPS-SS, TCWL-SS, TCWS-SS.