Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Helps protect hose cover from abrasion.
  • Allows for easier hose dragging.
  • Easily attached by two stainless steel screws.
  • Durable, heat resistant polyethylene. • Meets FDA CFR 21.
  • 1 - 6 of 6 | Results Per Page | View | Unit of Measure
    1 

    Part Number

    Size

    ID

    OD

    Standard Carton

    N/A 1 1/2 in N/A 6.50 in N/A 1.80 to 2.15 in N/A 10
    N/A 1 1/2 in2 in N/A 6.50 in N/A 2.10 to 2.35 in N/A 10
    N/A 2 in N/A 7.00 in N/A 2.39 to 2.69 in N/A 10
    N/A 2 1/2 in N/A 7.00 in N/A 2.65 to 2.90 in N/A 10
    N/A 2 in3 in N/A 8.00 in N/A 3.30 to 3.75 in N/A 10
    N/A 4 in N/A 8.00 in N/A 4.55 to 5.31 in N/A 10
    1 - 6 of 6 | Results Per Page | View | Unit of Measure
    1