Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Helps protect hose cover from abrasion.
  • Allows for easier hose dragging.
  • Easily attached by two stainless steel screws.
  • Durable, heat resistant polyethylene. • Meets FDA CFR 21.
  • Unit of Measure

    Features and Advantages

    FEATURES AND ADVANTAGES

    N/A
  • Helps protect hose cover from abrasion.
  • Allows for easier hose dragging.
  • Easily attached by two stainless steel screws.
  • Durable, heat resistant polyethylene. • Meets FDA CFR 21.
  • Specifications

    Brand

    N/A Kuriyama

    Size

    N/A 4 in

    ID

    N/A 8.00 in

    OD

    N/A 4.55 to 5.31 in

    Standard Carton

    N/A 10

    Type

    N/A Hose Riser

    Material

    N/A Stainless Steel

    Series

    N/A SHR

    Fitting Type

    N/A Sanitary Fittings™

    Industry Standards/Certifications

    N/A FDA CFR 21