Sanitary Fittings™
sanitary-fittings-
Durable 316 stainless steel. Smooth 32 Ra food contact surface finish. Certified to 3-A RPSCQC 62-02 for sanitary assemblies. Uses SPHDS, DPHDS or DBS series clamps. (pg 119) Uses Tri-Clamp gaskets. (pgs 129-131)
/Asset/BHAS-SS200.jpg
Durable 316 stainless steel. Smooth 32 Ra food contact surface finish. Certified to 3-A RPSCQC 62-02 for sanitary assemblies. Designed for use with KOA sanitary and standard KuriCrimp Ferrules. (pgs 126-128) Uses Bevel Seat gaskets. (pg 133) FBS-SS - Uses HNS series hex nuts. (pg 124)
/Asset/FBS-SS200.jpg
Durable 316 stainless steel. Smooth 32 Ra food contact surface finish. Certified to 3-A RPSCQC 62-02 for sanitary assemblies. Designed for use with KOA sanitary and standard KuriCrimp Ferrules. (pgs 126-128) Uses SPILC series clamps. (pg 123) Uses I-Line gaskets. (pg 132)
/Asset/FILS-SS200-.jpg
Durable 316 stainless steel. Smooth 32 Ra food contact surface finish. Certified to 3-A RPSCQC 62-02 for sanitary assemblies. Designed for use with KOA sanitary and standard KuriCrimp Ferrules. (pgs 126-128) Uses Bevel Seat gaskets. (pg 133)
/Asset/MBS_SS200.jpg
Durable 316 stainless steel. Smooth 32 Ra food contact surface finish. Certified to 3-A RPSCQC 62-02 for sanitary assemblies. Designed for use with KOA sanitary and standard KuriCrimp Ferrules. (pgs 126-128) Uses SPILC series clamps. (pg 123) Uses I-Line gaskets. (pg 132)
/Asset/MILS_SS200.jpg
Durable 316 stainless steel. Smooth 32 Ra food contact surface finish. Certified to 3-A RPSCQC 62-02 for sanitary assemblies. Uses SPHDS, DPHDS or DBS series clamps. (pg 119) Uses Tri-Clamp gaskets. (pgs 129-131)
/Asset/RHAS_SS100075-.jpg
Durable 316 stainless steel. Smooth 32 Ra food contact surface finish. Uses SPHDS, DPHDS or DBS series clamps. (pg 119) Uses Tri-Clamp gaskets. (pgs 129-131)
/Asset/TCFPS_SS150.jpg
Durable 316 stainless steel. Smooth 32 Ra food contact surface finish. Uses SPHDS, DPHDS or DBS series clamps. (pg 119) Uses Tri-Clamp gaskets. (pgs 129-131)
/Asset/TCMPS-SS.jpg
Durable 316 stainless steel. Smooth 32 Ra food contact surface finish. Meets 3-A 63-04 sanitary standard for sanitary fittings. Uses SPHDS, DPHDS or DBS series clamps. (pg 119) Uses Tri-Clamp gaskets. (pgs 129-131)
/Asset/TCWL-SS2000.jpg
Durable 316 stainless steel. Smooth 32 Ra food contact surface finish. Meets 3-A 63-04 sanitary standard for sanitary fittings. Uses SPHDS, DPHDS or DBS series clamps. (pg 119) Uses Tri-Clamp gaskets. (pgs 129-131)
/Asset/TCWS-SS.jpg
Durable 316 stainless steel. Smooth 32 Ra food contact surface finish. Certified to 3-A RPSCQC 62-02 for sanitary assemblies. Designed for use with KOA sanitary and standard KuriCrimp Ferrules. (pgs 126-128) Uses SPHDS, DPHDS or DBS series clamps. (pg 119) Uses Tri-Clamp gaskets. (pgs 129-131)
/Asset/TCS-SS200.jpg
Schedule 40 pipe size. Durable 316 stainless steel. Smooth 32 Ra food contact surface finish. Certified to 3-A RPSCQC 62-02 for sanitary assemblies. Designed for use with KOA sanitary and standard KuriCrimp Ferrules. (pgs 126-128) Welds onto sanitary weld fittings or tubing.
/Asset/TES-SS200-.jpg
Brewery Hose Coupler Tri-Clamp x Long Hose Shank BHAS-SS Series
(6) FEATURES AND ADVANTAGES
Female Bevel Seat x Hose Shank Crimp Fitting FBS-SS Series
(6) FEATURES AND ADVANTAGES
Female I-Line x Hose Shank Crimp Fitting FILS-SS Series
(4) FEATURES AND ADVANTAGES
MBS-SS Series Sanitary Crimp Hose Fitting 316SS Male Bevel Seat x Hose Shank
(6) FEATURES AND ADVANTAGES
MILS-SS Series Sanitary Crimp Hose Fitting 316SS Male I-Line x Hose Shank
(4) FEATURES AND ADVANTAGES
Rubber Hose Coupler Tri-Clamp x Short Hose Shank RHAS-SS Series
(15) FEATURES AND ADVANTAGES
TCFPS-SS Series Sanitary Adapter 316SS Tri-Clamp x Female Pipe (NPT Threads)
(11) FEATURES AND ADVANTAGES
TCMPS-SS Series Sanitary Adapter 316SS Tri-Clamp x Male Pipe (NPT Threads)
(11) FEATURES AND ADVANTAGES
TCWL-SS Series Sanitary Adapter 316SS Tri-Clamp x Weld (Long)
(9) FEATURES AND ADVANTAGES
TCWS-SS Series Sanitary Adapter 316SS Tri-Clamp x Weld (Short)
(9) FEATURES AND ADVANTAGES
Tri-Clamp x Hose Shank Crimp Fitting TCS-SS Series
(6) FEATURES AND ADVANTAGES