Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Durable 316 stainless steel.
  • Smooth 32 Ra food contact surface finish.
  • Certified to 3-A RPSCQC 62-02 for sanitary assemblies.
  • Designed for use with KOA sanitary and standard KuriCrimp Ferrules. (pgs 126-128)
  • Uses Bevel Seat gaskets. (pg 133)
  • FBS-SS - Uses HNS series hex nuts. (pg 124)
  • 1 - 6 of 6 | Results Per Page | View | Unit of Measure
    1 

    Part Number

    Size

    PSI Rating at 70oF (+21oC)

    Weight Each

    Standard Carton

    N/A 1 in N/A 690 psi N/A 0.33 lb N/A 108
    N/A 1 1/2 in N/A 690 psi N/A 0.60 lb N/A 48
    N/A 2 in N/A 690 psi N/A 0.95 lb N/A 48
    N/A 2 1/2 in N/A 435 psi N/A 1.43 lb N/A 12
    N/A 3 in N/A 435 psi N/A 2.38 lb N/A 12
    N/A 4 in N/A 435 psi N/A 3.95 lb N/A 6
    1 - 6 of 6 | Results Per Page | View | Unit of Measure
    1