Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Durable 316 stainless steel.
  • Smooth 32 Ra food contact surface finish.
  • Certified to 3-A RPSCQC 62-02 for sanitary assemblies.
  • Designed for use with KOA sanitary and standard KuriCrimp Ferrules. (pgs 126-128)
  • Uses Bevel Seat gaskets. (pg 133)
  • FBS-SS - Uses HNS series hex nuts. (pg 124)
  • Unit of Measure

    Features and Advantages

    FEATURES AND ADVANTAGES

    N/A
  • Durable 316 stainless steel.
  • Smooth 32 Ra food contact surface finish.
  • Certified to 3-A RPSCQC 62-02 for sanitary assemblies.
  • Designed for use with KOA sanitary and standard KuriCrimp Ferrules. (pgs 126-128)
  • Uses Bevel Seat gaskets. (pg 133)
  • FBS-SS - Uses HNS series hex nuts. (pg 124)
  • Specifications

    Brand

    N/A Kuriyama

    Size

    N/A 1 1/2 in

    PSI Rating at 70oF (+21oC)

    N/A 690 psi

    Weight Each

    N/A 0.60 lb

    Standard Carton

    N/A 48

    Type

    N/A Female Bevel Seat x Hose Shank Crimp Fitting

    Series

    N/A FBS-SS

    Material

    N/A 316 Stainless Steel

    Industry Standards/Certifications

    N/A 3A® RPSCQC 62-02