Brewery Hose Coupler Tri-Clamp x Long Hose Shank BHAS-SS Series
Sanitary Fittings™
FEATURES AND ADVANTAGESDurable 316 stainless steel. Smooth 32 Ra food contact surface finish. Certified to 3-A RPSCQC 62-02 for sanitary assemblies. Uses SPHDS, DPHDS or DBS series clamps. (pg 119) Uses Tri-Clamp gaskets. (pgs 129-131)
Part Number |
Size |
PSI Rating at 70oF (+21oC) |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| BHAS-SS100 | Size N/A 1.000 in | PSI Rating at 70oF (+21oC) N/A 690 psi | Weight Each N/A 0.35 lb | Standard Carton N/A 80 |
| BHAS-SS150 | Size N/A 1 1/2 in | PSI Rating at 70oF (+21oC) N/A 690 psi | Weight Each N/A 0.62 lb | Standard Carton N/A 40 |
| BHAS-SS200 | Size N/A 2 in | PSI Rating at 70oF (+21oC) N/A 690 psi | Weight Each N/A 0.86 lb | Standard Carton N/A 24 |
| BHAS-SS300 | Size N/A 3 in | PSI Rating at 70oF (+21oC) N/A 435 psi | Weight Each N/A 1.90 lb | Standard Carton N/A 12 |
| BHAS-SS400 | Size N/A 4 in | PSI Rating at 70oF (+21oC) N/A 435 psi | Weight Each N/A 3.00 lb | Standard Carton N/A 6 |
| BHAS-SS125 | Size N/A 1 1/4 in | PSI Rating at 70oF (+21oC) N/A 690 psi | Weight Each N/A 0.49 lb | Standard Carton N/A 18 |