Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Durable 316 stainless steel.
  • Smooth 32 Ra food contact surface finish.
  • Certified to 3-A RPSCQC 62-02 for sanitary assemblies.
  • Uses SPHDS, DPHDS or DBS series clamps. (pg 119)
  • Uses Tri-Clamp gaskets. (pgs 129-131)
  • 1 - 15 of 15 | Results Per Page | View | Unit of Measure
    1 

    Part Number

    Fitting End Size

    Hose Shank Size

    PSI Rating at 70oF (+21oC)

    Weight Each

    Standard Carton

    N/A 1 in N/A 3/8 in N/A 690 psi N/A 0.18 lb N/A 210
    N/A 1 in N/A 1/2 in N/A 690 psi N/A 0.20 lb N/A 210
    N/A 1 in N/A 3/4 in N/A 690 psi N/A 0.22 lb N/A 168
    N/A 1 in N/A 1.000 in N/A 690 psi N/A 0.24 lb N/A 168
    N/A 1 1/2 in N/A 1/2 in N/A 690 psi N/A 0.18 lb N/A 210
    N/A 1 1/2 in N/A 5/8 in N/A 690 psi N/A 0.22 lb N/A 210
    N/A 1 1/2 in N/A 3/4 in N/A 690 psi N/A 0.18 lb N/A 210
    N/A 1 1/2 in N/A 1.000 in N/A 690 psi N/A 0.22 lb N/A 168
    N/A 1 1/2 in N/A 1 1/2 in N/A 690 psi N/A 0.26 lb N/A 168
    N/A 2 in N/A 1 1/2 in N/A 690 psi N/A 0.37 lb N/A 72
    N/A 2 in N/A 2 in N/A 690 psi N/A 0.40 lb N/A 96
    N/A 2 1/2 in N/A 2 1/2 in N/A 435 psi N/A 0.75 lb N/A 12
    N/A 3 in N/A 3 in N/A 435 psi N/A 1.12 lb N/A 24
    N/A 4 in N/A 4 in N/A 435 psi N/A 1.94 lb N/A 12
    N/A 6 in N/A 6 in N/A 435 psi N/A 3.25 lb N/A 6
    1 - 15 of 15 | Results Per Page | View | Unit of Measure
    1