Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Durable 316 stainless steel.
  • Smooth 32 Ra food contact surface finish.
  • Certified to 3-A RPSCQC 62-02 for sanitary assemblies.
  • Uses SPHDS, DPHDS or DBS series clamps. (pg 119)
  • Uses Tri-Clamp gaskets. (pgs 129-131)
  • Unit of Measure

    Features and Advantages

    FEATURES AND ADVANTAGES

    N/A FEATURES AND ADVANTAGES
  • Durable 316 stainless steel.
  • Smooth 32 Ra food contact surface finish.
  • Certified to 3-A RPSCQC 62-02 for sanitary assemblies.
  • Uses SPHDS, DPHDS or DBS series clamps. (pg 119)
  • Uses Tri-Clamp gaskets. (pgs 129-131)
  • Specifications

    Fitting End Size

    N/A 4 in

    Hose Shank Size

    N/A 4 in

    PSI Rating at 70oF (+21oC)

    N/A 435 psi

    Weight Each

    N/A 1.94 lb

    Standard Carton

    N/A 12

    Type

    N/A Rubber Hose Coupler Tri-Clamp x Short Hose Shank

    Brand

    N/A Kuriyama

    Industry Standards/Certifications

    N/A 3A® RPSCQC 62-02

    Series

    N/A RHAS-SS

    Fitting Type

    N/A Sanitary Clamp Fittings™

    Material

    N/A 316 Stainless Steel