FEATURES AND ADVANTAGESDurable 316 stainless steel. Smooth 32 Ra food contact surface finish. Certified to 3-A RPSCQC 62-02 for sanitary assemblies. Uses SPHDS, DPHDS or DBS series clamps. (pg 119) Uses Tri-Clamp gaskets. (pgs 129-131)
Unit of Measure
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
FEATURES AND ADVANTAGES |
Specifications
Fitting End Size |
N/A 1 in |
Hose Shank Size |
N/A 1/2 in |
PSI Rating at 70oF (+21oC) |
N/A 690 psi |
Weight Each |
N/A 0.20 lb |
Standard Carton |
N/A 210 |
Type |
N/A Rubber Hose Coupler Tri-Clamp x Short Hose Shank |
Brand |
N/A Kuriyama |
Industry Standards/Certifications |
N/A 3A® RPSCQC 62-02 |
Series |
N/A RHAS-SS |
Fitting Type |
N/A Sanitary Clamp Fittings™ |
Material |
N/A 316 Stainless Steel |



