Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Durable 316 stainless steel.
  • Smooth 32 Ra food contact surface finish.
  • Uses SPHDS, DPHDS or DBS series clamps. (pg 119)
  • Uses Tri-Clamp gaskets. (pgs 129-131)
  • 1 - 11 of 11 | Results Per Page | View | Unit of Measure
    1 

    Part Number

    Fitting End Size

    NPT Size

    PSI Rating at 70oF (+21oC)

    Weight Each

    Standard Carton

    N/A 1 in N/A 3/4 in N/A 690 psi N/A 0.46 lb N/A 144
    N/A 1 in N/A 1 in N/A 690 psi N/A 0.69 lb N/A 144
    N/A 1 1/2 in N/A 1 1/2 in N/A 690 psi N/A 1.39 lb N/A 144
    N/A 1 1/2 in N/A 2 in N/A 690 psi N/A 2.52 lb N/A 144
    N/A 2 in N/A 1 1/2 in N/A 690 psi N/A 1.21 lb N/A 144
    N/A 2 in N/A 2 in N/A 690 psi N/A 1.91 lb N/A 72
    N/A 2 1/2 in N/A 2 in N/A 435 psi N/A 1.66 lb N/A 72
    N/A 2 1/2 in N/A 2 1/2 in N/A 435 psi N/A 1.91 lb N/A 72
    N/A 3 in N/A 2 1/2 in N/A 435 psi N/A 2.91 lb N/A 12
    N/A 3 in N/A 3 in N/A 435 psi N/A 3.02 lb N/A 12
    N/A 4 in N/A 4 in N/A 435 psi N/A 5.72 lb N/A 12
    1 - 11 of 11 | Results Per Page | View | Unit of Measure
    1