Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Durable 316 stainless steel.
  • Smooth 32 Ra food contact surface finish.
  • Uses SPHDS, DPHDS or DBS series clamps. (pg 119)
  • Uses Tri-Clamp gaskets. (pgs 129-131)
  • Specifications

    Brand

    N/A Kuriyama

    Fitting End Size

    N/A 1 1/2 in

    NPT Size

    N/A 1 1/2 in

    PSI Rating at 70oF (+21oC)

    N/A 690 psi

    Weight Each

    N/A 1.39 lb

    Standard Carton

    N/A 144

    Type

    N/A Sanitary Adapter

    Series

    N/A TCFPS-SS

    Connection Type

    N/A FNPT

    Material

    N/A 316 Stainless Steel