Tri-Clamp x Hose Shank Crimp Fitting TCS-SS Series
Sanitary Fittings™
FEATURES AND ADVANTAGESDurable 316 stainless steel. Smooth 32 Ra food contact surface finish. Certified to 3-A RPSCQC 62-02 for sanitary assemblies. Designed for use with KOA sanitary and standard KuriCrimp Ferrules. (pgs 126-128) Uses SPHDS, DPHDS or DBS series clamps. (pg 119) Uses Tri-Clamp gaskets. (pgs 129-131)
Part Number |
Size |
PSI Rating at 70oF (+21oC) |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| TCS-SS100 | Size N/A 1.000 in | PSI Rating at 70oF (+21oC) N/A 690 psi | Weight Each N/A 0.46 lb | Standard Carton N/A 70 |
| TCS-SS150 | Size N/A 1 1/2 in | PSI Rating at 70oF (+21oC) N/A 690 psi | Weight Each N/A 0.63 lb | Standard Carton N/A 35 |
| TCS-SS200 | Size N/A 2 in | PSI Rating at 70oF (+21oC) N/A 690 psi | Weight Each N/A 1.20 lb | Standard Carton N/A 24 |
| TCS-SS250 | Size N/A 2 1/2 in | PSI Rating at 70oF (+21oC) N/A 435 psi | Weight Each N/A 1.41 lb | Standard Carton N/A 12 |
| TCS-SS300 | Size N/A 3 in | PSI Rating at 70oF (+21oC) N/A 435 psi | Weight Each N/A 2.34 lb | Standard Carton N/A 12 |
| TCS-SS400 | Size N/A 4 in | PSI Rating at 70oF (+21oC) N/A 435 psi | Weight Each N/A 3.79 lb | Standard Carton N/A 6 |