TCWL-SS Series Sanitary Adapter 316SS Tri-Clamp x Weld (Long)
Sanitary Fittings™
FEATURES AND ADVANTAGESDurable 316 stainless steel. Smooth 32 Ra food contact surface finish. Meets 3-A 63-04 sanitary standard for sanitary fittings. Uses SPHDS, DPHDS or DBS series clamps. (pg 119) Uses Tri-Clamp gaskets. (pgs 129-131)
Part Number |
Size |
PSI Rating at 70oF (+21oC) |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| TCWL-SS050 | Size N/A 1/2 in | PSI Rating at 70oF (+21oC) N/A 690 psi | Weight Each N/A 0.05 lb | Standard Carton N/A 480 |
| TCWL-SS075 | Size N/A 3/4 in | PSI Rating at 70oF (+21oC) N/A 690 psi | Weight Each N/A 0.06 lb | Standard Carton N/A 480 |
| TCWL-SS100 | Size N/A 1 in | PSI Rating at 70oF (+21oC) N/A 690 psi | Weight Each N/A 0.19 lb | Standard Carton N/A 240 |
| TCWL-SS150 | Size N/A 1 1/2 in | PSI Rating at 70oF (+21oC) N/A 690 psi | Weight Each N/A 0.15 lb | Standard Carton N/A 240 |
| TCWL-SS200 | Size N/A 2 in | PSI Rating at 70oF (+21oC) N/A 690 psi | Weight Each N/A 0.21 lb | Standard Carton N/A 192 |
| TCWL-SS250 | Size N/A 2 1/2 in | PSI Rating at 70oF (+21oC) N/A 435 psi | Weight Each N/A 0.27 lb | Standard Carton N/A 144 |
| TCWL-SS300 | Size N/A 3 in | PSI Rating at 70oF (+21oC) N/A 435 psi | Weight Each N/A 0.34 lb | Standard Carton N/A 144 |
| TCWL-SS400 | Size N/A 4 in | PSI Rating at 70oF (+21oC) N/A 435 psi | Weight Each N/A 0.71 lb | Standard Carton N/A 72 |
| TCWL-SS600 | Size N/A 6 in | PSI Rating at 70oF (+21oC) N/A 435 psi | Weight Each N/A 1.15 lb | Standard Carton N/A 36 |