MILS-SS Series Sanitary Crimp Hose Fitting 316SS Male I-Line x Hose Shank
Sanitary Fittings™
FEATURES AND ADVANTAGESDurable 316 stainless steel. Smooth 32 Ra food contact surface finish. Certified to 3-A RPSCQC 62-02 for sanitary assemblies. Designed for use with KOA sanitary and standard KuriCrimp Ferrules. (pgs 126-128) Uses SPILC series clamps. (pg 123) Uses I-Line gaskets. (pg 132)
Part Number |
Size |
PSI Rating at 70oF (+21oC) |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| MILS-SS150 | Size N/A 1 1/2 in | PSI Rating at 70oF (+21oC) N/A 690 psi | Weight Each N/A 0.77 lb | Standard Carton N/A 72 |
| MILS-SS200 | Size N/A 2 in | PSI Rating at 70oF (+21oC) N/A 690 psi | Weight Each N/A 1.55 lb | Standard Carton N/A 24 |
| MILS-SS300 | Size N/A 3 in | PSI Rating at 70oF (+21oC) N/A 435 psi | Weight Each N/A 3.36 lb | Standard Carton N/A 12 |
| MILS-SS400 | Size N/A 4 in | PSI Rating at 70oF (+21oC) N/A 435 psi | Weight Each N/A 5.15 lb | Standard Carton N/A 6 |