Tri-Clamp End Cap TCSC-SS Series
Sanitary Accessories
FEATURES AND ADVANTAGES
- Durable 316 stainless steel.
- Smooth 32 Ra food contact surface finish.
- Meets 3A 63-04 sanitary standard for sanitary fittings.
- For use with TCS-SS, RHAS-SS or BHAS-SS series fittings. For use with adapters TCMPS-SS, TCFPS-SS, TCWL-SS, TCWS-SS.
Part Number |
Fitting End Size |
Cap End Size |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| TCSC-SS100150 | Fitting End Size N/A 1 in1 1/2 in | Cap End Size N/A 1 1/2 in | Weight Each N/A 0.17 lb | Standard Carton N/A 250 |
| TCSC-SS200 | Fitting End Size N/A 2 in | Cap End Size N/A 2 in | Weight Each N/A 0.30 lb | Standard Carton N/A 144 |
| TCSC-SS250 | Fitting End Size N/A 2 1/2 in | Cap End Size N/A 2 1/2 in | Weight Each N/A 0.44 lb | Standard Carton N/A 60 |
| TCSC-SS300 | Fitting End Size N/A 3 in | Cap End Size N/A 3 in | Weight Each N/A 0.64 lb | Standard Carton N/A 60 |
| TCSC-SS400 | Fitting End Size N/A 4 in | Cap End Size N/A 4 in | Weight Each N/A 1.32 lb | Standard Carton N/A 36 |