Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Durable 316 stainless steel.
  • Smooth 32 Ra food contact surface finish.
  • Meets 3A 63-04 sanitary standard for sanitary fittings.
  • For use with TCS-SS, RHAS-SS or BHAS-SS series fittings. For use with adapters TCMPS-SS, TCFPS-SS, TCWL-SS, TCWS-SS.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A FEATURES AND ADVANTAGES
  • Durable 316 stainless steel.
  • Smooth 32 Ra food contact surface finish.
  • Meets 3A 63-04 sanitary standard for sanitary fittings.
  • For use with TCS-SS, RHAS-SS or BHAS-SS series fittings. For use with adapters TCMPS-SS, TCFPS-SS, TCWL-SS, TCWS-SS.

Specifications

Brand

N/A Kuriyama

Fitting End Size

N/A 3 in

Cap End Size

N/A 3 in

Weight Each

N/A 0.64 lb

Standard Carton

N/A 60

Type

N/A Tri-Clamp End Cap

Series

N/A TCSC-SS

Material

N/A 316 Stainless Steel

Fitting Type

N/A Sanitary Clamp Fittings™