Single Pin Clamp (for I-Line)
Sanitary Accessories
FEATURES AND ADVANTAGESDurable 304 stainless steel. For use with FILS and MILS series fittings.
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| SPILC150 | Size N/A 1 1/2 in | Weight Each N/A 0.64 lb | Standard Carton N/A 48 |
| SPILC200 | Size N/A 2 in | Weight Each N/A 0.77 lb | Standard Carton N/A 36 |
| SPILC300 | Size N/A 3 in | Weight Each N/A 1.34 lb | Standard Carton N/A 12 |
| SPILC400 | Size N/A 4 in | Weight Each N/A 1.74 lb | Standard Carton N/A 12 |