Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Durable 304 stainless steel.
  • Acme 8TPI thread (1" - 3"), Acme 6TPI thread (4").
  • For use with FBS-SS series fittings.
  • 1 - 6 of 6 | Results Per Page | View | Unit of Measure
    1 

    Part Number

    Size

    Weight Each

    Standard Carton

    N/A 1 in N/A 0.33 lb N/A 144
    N/A 1 1/2 in N/A 0.57 lb N/A 72
    N/A 2 in N/A 0.84 lb N/A 60
    N/A 2 1/2 in N/A 1.22 lb N/A 12
    N/A 3 in N/A 1.96 lb N/A 18
    N/A 4 in N/A 3.70 lb N/A 12
    1 - 6 of 6 | Results Per Page | View | Unit of Measure
    1