Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Durable 304 stainless steel.
  • Acme 8TPI thread (1" - 3"), Acme 6TPI thread (4").
  • For use with FBS-SS series fittings.
  • Unit of Measure

    Features and Advantages

    FEATURES AND ADVANTAGES

    N/A
  • Durable 304 stainless steel.
  • Acme 8TPI thread (1" - 3"), Acme 6TPI thread (4").
  • For use with FBS-SS series fittings.
  • Specifications

    Brand

    N/A Kuriyama

    Size

    N/A 1 in

    Weight Each

    N/A 0.33 lb

    Standard Carton

    N/A 144

    Type

    N/A Hex Nut

    Material

    N/A 304 Stainless Steel

    Industry Standards

    N/A ACME

    Series

    N/A HNS

    Fitting Type

    N/A Sanitary Fittings™