Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Durable 304 stainless steel.
  • For use with TCS-SS, RHAS-SS or BHAS-SS series fittings.
  • For use with adapters TCMPS-SS, TCFPS-SS, TCWL-SS, TCWS-SS.
  • 1 - 6 of 6 | Results Per Page | View | Unit of Measure
    1 

    Part Number

    Fitting End Size

    Clamp Size

    Weight Each

    Standard Carton

    N/A 1 in1 1/2 in N/A 1 1/2 in N/A 0.37 lb N/A 100
    N/A 2 in N/A 2 in N/A 0.60 lb N/A 80
    N/A 2 1/2 in N/A 2 1/2 in N/A 0.68 lb N/A 12
    N/A 3 in N/A 3 in N/A 0.77 lb N/A 50
    N/A 4 in N/A 4 in N/A 0.94 lb N/A 40
    N/A 6 in N/A 6 in N/A 18.70 lb N/A 6
    1 - 6 of 6 | Results Per Page | View | Unit of Measure
    1