Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Durable 304 stainless steel.
  • For use with TCS-SS, RHAS-SS or BHAS-SS series fittings.
  • For use with adapters TCMPS-SS, TCFPS-SS, TCWL-SS, TCWS-SS.
  • Unit of Measure

    Features and Advantages

    FEATURES AND ADVANTAGES

    N/A
  • Durable 304 stainless steel.
  • For use with TCS-SS, RHAS-SS or BHAS-SS series fittings.
  • For use with adapters TCMPS-SS, TCFPS-SS, TCWL-SS, TCWS-SS.
  • Specifications

    Brand

    N/A Kuriyama

    Fitting End Size

    N/A 2 in

    Clamp Size

    N/A 2 in

    Weight Each

    N/A 0.60 lb

    Standard Carton

    N/A 80

    Type

    N/A Single Pin Clamp

    Series

    N/A SPHDS

    Application

    N/A For Tri-Clamp

    Material

    N/A 304 Stainless Steel

    Fitting Type

    N/A Sanitary Fittings™