Single Side Hex Wrench (for Bevel Seat) SSHW Series
Sanitary Accessories
FEATURES AND ADVANTAGES
- Durable plated carbon steel.
- Soft-touch, food grade, silicone handle.
- For use with FINS Series hex nut.
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| SSHW100 | Size N/A 1 in | Weight Each N/A 0.60 lb | Standard Carton N/A 1 |
| SSHW150 | Size N/A 1 1/2 in | Weight Each N/A 0.82 lb | Standard Carton N/A 1 |
| SSHW200 | Size N/A 2 in | Weight Each N/A 1.52 lb | Standard Carton N/A 1 |
| SSHW250 | Size N/A 2 1/2 in | Weight Each N/A 2.14 lb | Standard Carton N/A 1 |
| SSHW300 | Size N/A 3 in | Weight Each N/A 3.13 lb | Standard Carton N/A 1 |
| SSHW400 | Size N/A 4 in | Weight Each N/A 3.73 lb | Standard Carton N/A 1 |