Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Durable plated carbon steel.
  • Soft-touch, food grade, silicone handle.
  • For use with FINS Series hex nut.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Durable plated carbon steel.
  • Soft-touch, food grade, silicone handle.
  • For use with FINS Series hex nut.

Specifications

Brand

N/A Kuriyama

Size

N/A 1 in

Weight Each

N/A 0.60 lb

Standard Carton

N/A 1

Type

N/A Single Side Hex Wrench

Series

N/A SSHW

Style

N/A Single Side

Material

N/A Carbon Steel

Fitting Type

N/A Sanitary Fittings™

Application

N/A For Bevel Seat