Hose Bumpers SHB Series
Sanitary Accessories
FEATURES AND ADVANTAGESSlides easily and securely over crimp ferrules. Helps protect fittings from damage if dropped. Durable, heat resistant, non-marking silicone. Meets FDA CFR 21.
Part Number |
Size |
ID |
OD |
Standard Carton |
|---|---|---|---|---|
| SHB150 | Size N/A 1 1/2 in | ID N/A 2.00 in | OD N/A 3.00 in | Standard Carton N/A 20 |
| SHB200 | Size N/A 2 in | ID N/A 2.58 in | OD N/A 3.55 in | Standard Carton N/A 16 |
| SHB250 | Size N/A 2 1/2 in | ID N/A 3.10 in | OD N/A 4.25 in | Standard Carton N/A 16 |
| SHB300 | Size N/A 3 in | ID N/A 3.60 in | OD N/A 4.72 in | Standard Carton N/A 16 |