Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Slides easily and securely over crimp ferrules.
  • Helps protect fittings from damage if dropped.
  • Durable, heat resistant, non-marking silicone.
  • Meets FDA CFR 21.
  • Unit of Measure

    Features and Advantages

    FEATURES AND ADVANTAGES

    N/A
  • Slides easily and securely over crimp ferrules.
  • Helps protect fittings from damage if dropped.
  • Durable, heat resistant, non-marking silicone.
  • Meets FDA CFR 21.
  • Specifications

    Brand

    N/A Kuriyama

    Size

    N/A 3 in

    Fitting Type

    N/A Sanitary Fittings™

    ID

    N/A 3.60 in

    OD

    N/A 4.72 in

    Standard Carton

    N/A 16

    Type

    N/A Hose Bumper

    Series

    N/A SHB

    Material

    N/A Silicone

    Industry Standards/Certifications

    N/A FDA CFR 21