Bolted Clamp (for Tri-Clamp)
Sanitary Accessories
FEATURES AND ADVANTAGESDurable 304 stainless steel. For use with TCS-SS, RHAS-SS or BHAS-SS series fittings. For use with adapters TCMPS-SS, TCFPS-SS, TCWL-SS, TCWS-SS. DBS - Double bolt design for higher pressures.
Part Number |
Fitting End Size |
Clamp Size |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| DBS150 | Fitting End Size N/A 1 in1 1/2 in | Clamp Size N/A 1 1/2 in | Weight Each N/A 0.55 lb | Standard Carton N/A 40 |
| DBS200 | Fitting End Size N/A 2 in | Clamp Size N/A 2 in | Weight Each N/A 0.95 lb | Standard Carton N/A 40 |
| DBS300 | Fitting End Size N/A 3 in | Clamp Size N/A 3 in | Weight Each N/A 1.21 lb | Standard Carton N/A 30 |
| DBS400 | Fitting End Size N/A 4 in | Clamp Size N/A 4 in | Weight Each N/A 1.81 lb | Standard Carton N/A 25 |