Hammer Unions
hammer-unions
Figure 100 Threaded 1000 PSI CWP Hammer Unions HUT100 Series
(5) FEATURES AND ADVANTAGES- Applications include oil, gas, air, and water.
- Color-coded for easy identification.
- Unions are interchangeable with like products.
- CWP (Cold Working Pressure) is the maximum pressure at +70°F (+21°C).
- Figure 206 supplied with a Buna-N "0" Ring, which functions a secondary seal.
- A-105/AISI 1020.
- A-105/AISI 1020.
Figure 200 Threaded 2000 PSI CWP Hammer Unions HUT200 Series
(6) FEATURES AND ADVANTAGES- Applications include oil, gas, air, and water.
- Color-coded for easy identification.
- Unions are interchangeable with like products.
- CWP (Cold Working Pressure) is the maximum pressure at +70°F (+21°C).
- Figure 206 supplied with a Buna-N "0" Ring, which functions a secondary seal.
- A-105/AISI 1020.
- A-105/AISI 1020.
Figure 206 Threaded 2000 PSI CWP Hammer Unions HUT206 Series
(5) FEATURES AND ADVANTAGES- Applications include oil, gas, air, and water.
- Color-coded for easy identification.
- Unions are interchangeable with like products.
- CWP (Cold Working Pressure) is the maximum pressure at +70°F (+21°C).
- Figure 206 supplied with a Buna-N "0" Ring, which functions a secondary seal.
- A-105/AISI 1020.
- A-105/AISI 1020.
Figure 400 Threaded 4000 PSI CWP Hammer Unions HUT400 Series
(3) FEATURES AND ADVANTAGES- Applications include oil, gas, air, and water.
- Color-coded for easy identification.
- Unions are interchangeable with like products.
- CWP (Cold Working Pressure) is the maximum pressure at +70°F (+21°C).
- Figure 602 supplied with specially designed Buna-N lip type elastomer seal, which protects metal-to-metal sealing surfaces and reduces line flow turbulence.
- AISI 1040.
- AISI 1040.
Figure 602 Threaded 6000 PSI CWP Hammer Unions HUT602 Series
(4) FEATURES AND ADVANTAGES- Applications include oil, gas, air, and water.
- Color-coded for easy identification.
- Unions are interchangeable with like products.
- CWP (Cold Working Pressure) is the maximum pressure at +70°F (+21°C).
- Figure 602 supplied with specially designed Buna-N lip type elastomer seal, which protects metal-to-metal sealing surfaces and reduces line flow turbulence.
- AISI 1040.
- AISI 1040.
Figure 1002 Threaded 10,000 PSI CWP Hammer Unions HUT1002 Series
(3) FEATURES AND ADVANTAGES- Applications include oil, gas, air, and water.
- Color-coded for easy identification.
- Unions are interchangeable with like products.
- CWP (Cold Working Pressure) is the maximum pressure at +70°F (+21°C).
- Supplied with specially designed Buna-N lip type elastomer seal, which protects metal-to-metal sealing surfaces and reduces line flow turbulence.
- AISI 4130.
- AISI 4130.
Figure 602 Butt Weld 6000 PSI CWP Hammer Unions
(3) Specially Designed Lip Type Elastomer Seal Protects Metal to Metal Sealing Surface and Reduces Line Flow Turbulence /Asset/HUW602--72-dpi.jpg
Figure 1502 Threaded 15,000 PSI CWP Hammer Unions HUT1502 Series
(2) FEATURES AND ADVANTAGES- Applications include oil, gas, air, and water.
- Color-coded for easy identification.
- Unions are interchangeable with like products.
- CWP (Cold Working Pressure) is the maximum pressure at +70°F (+21°C).
- Supplied with specially designed Buna-N lip type elastomer seal, which protects metal-to-metal sealing surfaces and reduces line flow turbulence.
- AISI 4130.
- AISI 4130.
Figure 1002 Butt Weld 10,000 PSI CWP Hammer Unions
(3) Specially Designed Lip Type Elastomer Seal Protects Metal to Metal Sealing Surface and Reduces Line Flow Turbulence /Asset/HUW1002--72-dpi.jpg
Figure 1502 Butt Weld 15,000 PSI CWP Hammer Unions
(3) Specially Designed Lip Type Elastomer Seal Protects Metal to Metal Sealing Surface and Reduces Line Flow Turbulence /Asset/HUW1502--72-dpi.jpg
Figure 206 Barbed 300/400 PSI CWP
FEATURES AND ADVANTAGES- Suitable for frac water and sand slurry applications.
- Interchangeable with all 206 style hammer unions.
- Versatility of barbs allow for use with interlocking crimp ferrules or crimp sleeves.
- Eliminates leak paths created with threaded fittings.
- Hammer Union Nut (A-105/AISI 1020).
- Zinc plated machined malleable iron body.
- 400 PSI rating using heavy duty crimp ferrules (see page 246).
- 300 PSI rating using crimp sleeves (see page 246).
- Buna-N "0" Ring.