Figure 100 Threaded 1000 PSI CWP Hammer Unions HUT100 Series
Hammer Unions
FEATURES AND ADVANTAGES
- Applications include oil, gas, air, and water.
- Color-coded for easy identification.
- Unions are interchangeable with like products.
- CWP (Cold Working Pressure) is the maximum pressure at +70°F (+21°C).
- Figure 206 supplied with a Buna-N "0" Ring, which functions a secondary seal.
- A-105/AISI 1020.
- A-105/AISI 1020.
Part Number |
Size |
CWP Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| HUT100-2 | Size N/A 2 in | CWP Rating at 70oF N/A 1000 psi | Weight Each N/A 5.29 lb | Standard Carton N/A 6 |
| HUT100-3 | Size N/A 3 in | CWP Rating at 70oF N/A 1000 psi | Weight Each N/A 11.60 lb | Standard Carton N/A 5 |
| HUT100-4 | Size N/A 4 in | CWP Rating at 70oF N/A 1000 psi | Weight Each N/A 17.75 lb | Standard Carton N/A 3 |
| HUT100-6 | Size N/A 6 in | CWP Rating at 70oF N/A 1000 psi | Weight Each N/A 44.40 lb | Standard Carton N/A 1 |
| HUT100-8 | Size N/A 8 in | CWP Rating at 70oF N/A 1000 psi | Weight Each N/A 69.90 lb | Standard Carton N/A 1 |





