Figure 602 Threaded 6000 PSI CWP Hammer Unions HUT602 Series
Hammer Unions
FEATURES AND ADVANTAGES
- Applications include oil, gas, air, and water.
- Color-coded for easy identification.
- Unions are interchangeable with like products.
- CWP (Cold Working Pressure) is the maximum pressure at +70°F (+21°C).
- Figure 602 supplied with specially designed Buna-N lip type elastomer seal, which protects metal-to-metal sealing surfaces and reduces line flow turbulence.
- AISI 1040.
- AISI 1040.
Part Number |
Size |
CWP Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| HUT602-1 | Size N/A 1 in | CWP Rating at 70oF N/A 6000 psi | Weight Each N/A 3.75 lb | Standard Carton N/A 4 |
| HUT602-2 | Size N/A 2 in | CWP Rating at 70oF N/A 6000 psi | Weight Each N/A 12.90 lb | Standard Carton N/A 4 |
| HUT602-3 | Size N/A 3 in | CWP Rating at 70oF N/A 6000 psi | Weight Each N/A 22.80 lb | Standard Carton N/A 2 |
| HUT602-4 | Size N/A 4 in | CWP Rating at 70oF N/A 6000 psi | Weight Each N/A 37.04 lb | Standard Carton N/A 1 |





