FEATURES AND ADVANTAGES
- Applications include oil, gas, air, and water.
- Color-coded for easy identification.
- Unions are interchangeable with like products.
- CWP (Cold Working Pressure) is the maximum pressure at +70°F (+21°C).
- Figure 602 supplied with specially designed Buna-N lip type elastomer seal, which protects metal-to-metal sealing surfaces and reduces line flow turbulence.
- AISI 1040.
- AISI 1040.
Unit of Measure
Features and Advantages
|
Material Specifications
|
Specifications
|
California Proposition 65 Information
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Material Specifications
MATERIAL SPECIFICATIONS |
N/A
MATERIAL SPECIFICATIONS BODY
|
Specifications
Brand |
N/A Kuriyama |
Size |
N/A 3 in |
CWP Rating at 70oF |
N/A 6000 psi |
Weight Each |
N/A 22.80 lb |
Standard Carton |
N/A 2 |
Package Type |
N/A Each |
Type |
N/A Threaded |
Seal |
N/A Lip type |
Material |
N/A Elastomer |
Medium |
N/A Gas, oil, water, air |
California Proposition 65 Information
California Proposition 65 Information |
N/A
This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to www.P65warnings.ca.gov/
|




This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to