Figure 1002 Butt Weld 10,000 PSI CWP Hammer Unions
Hammer Unions
Specially Designed Lip Type Elastomer Seal Protects Metal to Metal Sealing Surface and Reduces Line Flow Turbulence
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| HUW1002-2 | Size N/A 2 in | Weight Each N/A 13.95 lb | Standard Carton N/A 4 |
| HUW1002-3 | Size N/A 3 in | Weight Each N/A 25.80 lb | Standard Carton N/A 2 |
| HUW1002-4 | Size N/A 4 in | Weight Each N/A 37.50 lb | Standard Carton N/A 1 |





