Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Specially Designed Lip Type Elastomer Seal Protects Metal to Metal Sealing Surface and Reduces Line Flow Turbulence
Unit of Measure

Features and Benefits

Features and Benefits

N/A
  • Applications include oil, gas, air, and water
  • Unions conform to NACE, ISO and DNV standards
  • Color coded for easy identification
  • CWP (Cold Working Pressure) is the maximum pressure at 70 ºF (+21 ºC)
  • Unions are completely interchangeable with competitors of like products

Material Specifications

Material Specifications

N/A
  • ASTM Grade 65-45-12
  • ASTM A-105
  • ASTM A29
  • NPT threads conform to ASME B1.20.1
  • Elastomer seals are BUNA-N

Specifications

Brand

N/A Kuriyama

Size

N/A 3 in

Weight Each

N/A 25.80 lb

CWP Rating at 70ºF (21ºC)

N/A 10000 psi

Standard Carton

N/A 2

Package Type

N/A Each

Type

N/A Butt Weld

Seal

N/A Lip type

Material

N/A Elastomer

Medium

N/A Gas, oil, water, air

California Proposition 65 Information

California Proposition 65 Information

N/A   This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to www.P65warnings.ca.gov/