Figure 200 Threaded 2000 PSI CWP Hammer Unions HUT200 Series
Hammer Unions
FEATURES AND ADVANTAGES
- Applications include oil, gas, air, and water.
- Color-coded for easy identification.
- Unions are interchangeable with like products.
- CWP (Cold Working Pressure) is the maximum pressure at +70°F (+21°C).
- Figure 206 supplied with a Buna-N "0" Ring, which functions a secondary seal.
- A-105/AISI 1020.
- A-105/AISI 1020.
Part Number |
Size |
CWP Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| HUT200-1 | Size N/A 1 in | CWP Rating at 70oF N/A 2000 psi | Weight Each N/A 1.55 lb | Standard Carton N/A 30 |
| HUT200-2 | Size N/A 2 in | CWP Rating at 70oF N/A 2000 psi | Weight Each N/A 4.55 lb | Standard Carton N/A 12 |
| HUT200-3 | Size N/A 3 in | CWP Rating at 70oF N/A 2000 psi | Weight Each N/A 11.70 lb | Standard Carton N/A 5 |
| HUT200-4 | Size N/A 4 in | CWP Rating at 70oF N/A 2000 psi | Weight Each N/A 19.00 lb | Standard Carton N/A 3 |
| HUT200-6 | Size N/A 6 in | CWP Rating at 70oF N/A 2000 psi | Weight Each N/A 44.40 lb | Standard Carton N/A 1 |
| HUT200-8 | Size N/A 8 in | CWP Rating at 70oF N/A 2000 psi | Weight Each N/A 71.45 lb | Standard Carton N/A 1 |





