Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Applications include oil, gas, air, and water.
  • Color-coded for easy identification.
  • Unions are interchangeable with like products.
  • CWP (Cold Working Pressure) is the maximum pressure at +70°F (+21°C).
  • Figure 206 supplied with a Buna-N "0" Ring, which functions a secondary seal.
MATERIAL SPECIFICATIONS BODY
  • A-105/AISI 1020.
MATERIAL SPECIFICATIONS NUT
  • A-105/AISI 1020.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Applications include oil, gas, air, and water.
  • Color-coded for easy identification.
  • Unions are interchangeable with like products.
  • CWP (Cold Working Pressure) is the maximum pressure at +70°F (+21°C).
  • Figure 206 supplied with a Buna-N "0" Ring, which functions a secondary seal.

Material Specifications

MATERIAL SPECIFICATIONS

N/A MATERIAL SPECIFICATIONS BODY
  • A-105/AISI 1020.
MATERIAL SPECIFICATIONS NUT
  • A-105/AISI 1020.

Specifications

Size

N/A 2 in

CWP Rating at 70ºF

N/A 2000 psi

Weight Each

N/A 4.55 lb

Standard Carton

N/A 12

Package Type

N/A Each

Type

N/A Threaded

Brand

N/A Kuriyama

Medium

N/A Gas, oil, water, air