Figure 400 Threaded 4000 PSI CWP Hammer Unions HUT400 Series
Hammer Unions
FEATURES AND ADVANTAGES
- Applications include oil, gas, air, and water.
- Color-coded for easy identification.
- Unions are interchangeable with like products.
- CWP (Cold Working Pressure) is the maximum pressure at +70°F (+21°C).
- Figure 602 supplied with specially designed Buna-N lip type elastomer seal, which protects metal-to-metal sealing surfaces and reduces line flow turbulence.
- AISI 1040.
- AISI 1040.
Part Number |
Size |
CWP Rating at 70oF |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| HUT400-2 | Size N/A 2 in | CWP Rating at 70oF N/A 4000 psi | Weight Each N/A 11.00 lb | Standard Carton N/A 4 |
| HUT400-3 | Size N/A 3 in | CWP Rating at 70oF N/A 4000 psi | Weight Each N/A 19.60 lb | Standard Carton N/A 2 |
| HUT400-4 | Size N/A 4 in | CWP Rating at 70oF N/A 4000 psi | Weight Each N/A 29.65 lb | Standard Carton N/A 1 |





