Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Applications include oil, gas, air, and water.
  • Color-coded for easy identification.
  • Unions are interchangeable with like products.
  • CWP (Cold Working Pressure) is the maximum pressure at +70°F (+21°C).
  • Figure 602 supplied with specially designed Buna-N lip type elastomer seal, which protects metal-to-metal sealing surfaces and reduces line flow turbulence.
MATERIAL SPECIFICATIONS BODY
  • AISI 1040.
MATERIAL SPECIFICATIONS NUT
  • AISI 1040.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Applications include oil, gas, air, and water.
  • Color-coded for easy identification.
  • Unions are interchangeable with like products.
  • CWP (Cold Working Pressure) is the maximum pressure at +70°F (+21°C).
  • Figure 602 supplied with specially designed Buna-N lip type elastomer seal, which protects metal-to-metal sealing surfaces and reduces line flow turbulence.

Material Specifications

MATERIAL SPECIFICATIONS

N/A MATERIAL SPECIFICATIONS BODY
  • AISI 1040.
MATERIAL SPECIFICATIONS NUT
  • AISI 1040.

Specifications

Brand

N/A Kuriyama

Size

N/A 2 in

CWP Rating at 70oF

N/A 4000 psi

Weight Each

N/A 11.00 lb

Standard Carton

N/A 4

Package Type

N/A Each

Type

N/A Threaded

Medium

N/A Gas, oil, water, air