Figure 602 Butt Weld 6000 PSI CWP Hammer Unions
Hammer Unions
Specially Designed Lip Type Elastomer Seal Protects Metal to Metal Sealing Surface and Reduces Line Flow Turbulence
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| HUW602-2 | Size N/A 2 in | Weight Each N/A 13.85 lb | Standard Carton N/A 4 |
| HUW602-3 | Size N/A 3 in | Weight Each N/A 26.30 lb | Standard Carton N/A 2 |
| HUW602-4 | Size N/A 4 in | Weight Each N/A 37.90 lb | Standard Carton N/A 1 |





