Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • Suitable for frac water and sand slurry applications.
  • Interchangeable with all 206 style hammer unions.
  • Versatility of barbs allow for use with interlocking crimp ferrules or crimp sleeves.
  • Eliminates leak paths created with threaded fittings.
MATERIAL SPECIFICATIONS
  • Hammer Union Nut (A-105/AISI 1020).
  • Zinc plated machined malleable iron body.
  • 400 PSI rating using heavy duty crimp ferrules (see page 246).
  • 300 PSI rating using crimp sleeves (see page 246).
  • Buna-N "0" Ring.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Suitable for frac water and sand slurry applications.
  • Interchangeable with all 206 style hammer unions.
  • Versatility of barbs allow for use with interlocking crimp ferrules or crimp sleeves.
  • Eliminates leak paths created with threaded fittings.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • Hammer Union Nut (A-105/AISI 1020).
  • Zinc plated machined malleable iron body.
  • 400 PSI rating using heavy duty crimp ferrules (see page 246).
  • 300 PSI rating using crimp sleeves (see page 246).
  • Buna-N "0" Ring.

Specifications

Size

N/A 4 in

CWP Rating at 70oF

N/A 300/400 psi

Weight Each

N/A 32.00 lb

Standard Carton

N/A 1

Type

N/A Barbed

Brand

N/A Kuriyama

Seal Type

N/A 0 Ring

Seal Material

N/A Buna-N