Figure 1502 Butt Weld 15,000 PSI CWP Hammer Unions
Hammer Unions
Specially Designed Lip Type Elastomer Seal Protects Metal to Metal Sealing Surface and Reduces Line Flow Turbulence
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| HUW1502-2 | Size N/A 2 in | Weight Each N/A 20.00 lb | Standard Carton N/A 2 |
| HUW1502-3 | Size N/A 3 in | Weight Each N/A 29.10 lb | Standard Carton N/A 2 |
| HUW1502-4 | Size N/A 4 in | Weight Each N/A 78.55 lb | Standard Carton N/A 1 |





