-
Gaskets
gaskets
- EPDM Gasket for Quick-Acting Couplings
- BUNA-N Gasket for Quick-Acting Couplings
- Viton Gasket for Quick-Acting Couplings
- White Neoprene (FDA) Gasket for Quick-Acting Couplings
-
BUNA-N Gasket for API Petroleum Couplings TCG Series
Temperature Rating -40°F (-40°C) to 250°F (+121°C)
- Replacement Elastomer Seal (Lip Type) for Hammer Unions
- BUNA-N Shank Band for EZ-Seal™ Leak Resistant Couplings
-
Natural Rubber Gasket for Sandblast Couplings SBG/SRG Series
FEATURES AND ADVANTAGES
- For both standard and full flow couplings.
- Buna-N.
- -60°F (-51 °C) to +220°F (+104°C)
-
BUNA-N Gasket for Pin Lug Couplings HW Series
FEATURES AND ADVANTAGES
- HW: Replacement gaskets for all versions of the pin lug couplings with NPSM threads.
- Buna-N Material.
-
BUNA-N Gasket for Fire Hydrant Pin Lug Couplings FHW Series
FEATURES AND ADVANTAGES
- FHW: Replacement gaskets for all versions of the pin lug couplings with NST threads.
- Buna-N Material.
- Rubber Gasket for Universal Couplings
- BUNA-N Gasket for API Petroleum Couplings
-
Replacement Buna-N Gaskets
Buna-N Gaskets For Aluminum, Brass, 316 Stainless and K-Loc Couplings
Note : Sold in full standard packages only. - Replacement Viton® Gaskets
- Garden Hose Gasket GHG Series
- BUNA-N Gasket for Compression Couplings NW Series
- Hydrant Hose Gasket HYD Series