Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| VITON200 | Size N/A 2 in | Weight Each N/A 0.022 lb | Standard Carton N/A 10 |
| VITON300 | Size N/A 3 in | Weight Each N/A 0.042 lb | Standard Carton N/A 10 |
| VITON400 | Size N/A 4 in | Weight Each N/A 0.066 lb | Standard Carton N/A 10 |





