Unit of Measure
Temperature Range
Temperature Rating [Min] |
N/A -28 ºC-20 ºF |
Temperature Rating [Max] |
N/A 240 ºC400 ºF |
Specifications
Brand |
N/A Kuriyama |
Size |
N/A 2 in |
Weight Each |
N/A 0.022 lb |
Standard Carton |
N/A 10 |
Type |
N/A Replacement Gasket |
Material |
N/A Viton® |
California Proposition 65 Information
California Proposition 65 Information |
N/A
This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to www.P65warnings.ca.gov/
|




This product can expose you to chemicals, including lead, which is known to the State of California to cause cancer or birth defects or other reproductive harm. For more information, go to