BUNA-N Gasket for Pin Lug Couplings HW Series
Gaskets
FEATURES AND ADVANTAGES
- HW: Replacement gaskets for all versions of the pin lug couplings with NPSM threads.
- Buna-N Material.
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| HW150 | Size N/A 1 1/2 in | Weight Each N/A 0.008 lb | Standard Carton N/A 25 |
| HW200 | Size N/A 2 in | Weight Each N/A 0.012 lb | Standard Carton N/A 25 |
| HW250 | Size N/A 2 1/2 in | Weight Each N/A 0.017 lb | Standard Carton N/A 25 |
| HW300 | Size N/A 3 in | Weight Each N/A 0.031 lb | Standard Carton N/A 25 |
| HW400 | Size N/A 4 in | Weight Each N/A 0.050 lb | Standard Carton N/A 25 |
| HW600 | Size N/A 6 in | Weight Each N/A 0.094 lb | Standard Carton N/A 10 |