Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

FEATURES AND ADVANTAGES
  • HW: Replacement gaskets for all versions of the pin lug couplings with NPSM threads.
MATERIAL SPECIFICATIONS
  • Buna-N Material.
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • HW: Replacement gaskets for all versions of the pin lug couplings with NPSM threads.

Material Specifications

MATERIAL SPECIFICATIONS

N/A Buna-N

Service Temperature Range

Service Temperature Min

N/A -40 ºC-40 ºF

Service Temperature Max

N/A 121 ºC250 ºF

Specifications

Size

N/A 6 in

Weight Each

N/A 0.094 lb

Standard Carton

N/A 10

Package Type

N/A Each

Type

N/A Replacement Gasket

Brand

N/A Kuriyama