Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

Weight Each

Standard Carton

N/A 3/4 in N/A 0.008 lb N/A 10
N/A 1 in N/A 0.010 lb N/A 10
N/A 1 1/4 in N/A 0.016 lb N/A 10
N/A 1 1/2 in N/A 0.018 lb N/A 10
N/A 2 in N/A 0.022 lb N/A 10
N/A 2 1/2 in N/A 0.034 lb N/A 10
N/A 3 in N/A 0.042 lb N/A 10
N/A 4 in N/A 0.066 lb N/A 10
N/A 5 in N/A 0.094 lb N/A 10
N/A 6 in N/A 0.116 lb N/A 10
N/A 8 in N/A 0.220 lb N/A 10
N/A 8 in N/A 0.240 lb N/A 10
N/A 10 in N/A 0.390 lb N/A 10
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1