Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A For Quick-Acting Couplings

Features and Advantages

FEATURES AND ADVANTAGES

N/A For Camlocks

Temperature Range

Service Temperature Min

N/A -40 ºC-40 ºF

Service Temperature Max

N/A 121 ºC250 ºF

Specifications

Brand

N/A Kuriyama

Size

N/A 5 in

Weight Each

N/A 0.094 lb

Standard Carton

N/A 10

Type

N/A Replacement Gasket

Material

N/A Buna-N

Note

Note

N/A Sold in standard carton quantity only.