BUNA-N Shank Band for EZ-Seal™ Leak Resistant Couplings
Gaskets
Part Number |
Size |
Weight Each |
Standard Carton |
|---|---|---|---|
| NBR-LF150 | Size N/A 1 1/2 in | Weight Each N/A 0.004 lb | Standard Carton N/A 10 |
| NBR-LF200 | Size N/A 2 in | Weight Each N/A 0.009 lb | Standard Carton N/A 10 |
| NBR-LF300 | Size N/A 3 in | Weight Each N/A 0.029 lb | Standard Carton N/A 10 |
| NBR-LF400 | Size N/A 4 in | Weight Each N/A 0.040 lb | Standard Carton N/A 10 |